HUBBELL CANADA
Image of HS1003GPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Gray

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HS1003GPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Gray

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

General

Application

Straight Snap-In Connector

Catalog Number

HS1003GPK25

Color

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Snap-In

Specifications

  • Cord Diameter Range Inches (mm) - .30"-.36" (7.6-9.1)
  • For Chassis Thickness - .13" (3.2) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023403

Conductor Related

Conductor Range

0.30-0.36 in (7.6-9.1 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Logistics

Carton Quantity

5