Application
Straight Snap-In Connector
Catalog Number
HS1004BPK25
Color
EU RoHS Indicator
Yes
Item Type
Material
Nylon
Material - Mounting Hardware
Snap-In
Specifications
Temperature Rating
Minimum -40°F to +225°F (-40°C to +107°C)
Type
Snap-In Connector
UPC
783585023410
Conductor Range
0.32-0.43 in (8.1-10.9 mm)
Number of Conductors
Single
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Minimum -40°F to +225°F (-40°C to +107°C)
Carton Quantity
5