HUBBELL CANADA
Image of HJ1014BPK25 Kellems Wire Management, Cord Connectors, Junior with Spiral, .21"-.28", 3/8", Black

Kellems Wire Management, Cord Connectors, Junior with Spiral, .21"-.28", 3/8", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HJ1014BPK25

Kellems Wire Management, Cord Connectors, Junior with Spiral, .21"-.28", 3/8", Black

Hubbell Juniors are a miniature liquidtight version of the full-sized Hubbell cord connectors. They feature the same GOTCHA® ring technology and neoprene bushings. They also come with or without a nylon spiral for arc of bend control and longer cord life. They are available in ¼", ³?8", and ½" NPT sizes in both gray and black.

  • Miniature nylon cord connector with spiral
  • Available in gray or black

Standard Product

General

Application

Straight Male Connector with Spiral

Catalog Number

HJ1014BPK25

Color

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Cord Diameter Range Inches (mm) - .21"-.28" (5.3-7.0)
  • Material - Nylon
  • NPT Hub Size - 3/8 Inch
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Connector with Spiral

UPC

00783585023076

Dimensions

Hub Size

3/8"

Conductor Related

Conductor Range

0.21-0.28 in (5.3-7.0 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25 EA