HUBBELL CANADA
Image of FHC1042 Kellems Wire Management, Cord Connectors, Straight Female .75-.88", 1", Aluminum

Kellems Wire Management, Cord Connectors, Straight Female .75-.88", 1", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FHC1042

Kellems Wire Management, Cord Connectors, Straight Female .75-.88", 1", Aluminum

Machined aluminum straight female connector

Standard Product

General

Application

Straight Female- Form 4

Catalog Number

FHC1042

Color Code

Orchid

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Cord Diameter Inches (mm) - .75"-.88" (19.0-22.2)
  • Form Size - F4
  • Material - Aluminum
  • NPT Hub Size - 1 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Female

UPC

783585203423

Dimensions

Hub Size

1"

Conductor Related

Conductor Range

0.75-0.88 in (19.0-22.2 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

10