HUBBELL CANADA
Image of UFC0002 Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UFC0002

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum

Machined aluminum underground feeder connector

Produit standard

General

Application

Catalog Number

UFC0002

Color

Aluminum

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Machined Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Cord Diameter Inches (mm) - .2"x.4" min (5.1 x 10.2), .25"-.55" max (6.3 x 14.0)
  • Material - Aluminum
  • NPT Hub Size - 3/4 Inch
  • Wire Size - 2 # 14, 2 # 12, 2 # 10

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

UPC

783585207520

Dimensions

Hub Size

3/4"

Conductor Related

Conductor Range

0.2 x .4 in Min, 0.25 in x 0.55 in Max

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25