HUBBELL CANADA
Image of UFC0003CR Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UFC0003CR

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon

Nylon underground feeder connectors

Standard Product

General

Application

Straight Male

Catalog Number

UFC0003CR

Color

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Cord Diameter Inches (mm) - .2"x.6" min (5.1x15.2), .26"x.78" max (6.6x19.8)
  • Material - Nylon
  • NPT Hub Size - 3/4 Inch
  • Wire Size - 3 # 14, 3 # 12, 3 # 10

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Underground Feeder

UPC

783585208978

Dimensions

Hub Size

3/4"

Conductor Related

Conductor Range

0.2 x .6 in Min, 0.26 in x 0.78 in Max

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

15