
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 074011254
Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.
Standard Product
Application
Catalog Number
074011254
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material
Aluminum Fittings, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
Specifications
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Thread Size
1 1/2" NPT
Type
UPC
783585497846
Thread Size
1 1/2" NPT
Cable Diameter Range
1.437 in-1.562 in
Cable Size
1.437"-1.562" (3.65-3.97)
Conductor Range
1.437-1.562 in (3.65-3.97 mm)
Number of Conductors
Single
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Carton Quantity
2