HUBBELL CANADA
Image of 074011032 Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.937-2.062", 2.5" with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.937-2.062", 2.5" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074011032

Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.937-2.062", 2.5" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation

Standard Product

General

Application

Catalog Number

074011032

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Thread Size

2 1/2" NPT

Type

UPC

783585322865

Dimensions

Thread Size

2 1/2" NPT

Conductor Related

Cable Diameter Range

1.937 in-2.062 in

Cable Size

1.937"-2.062" (4.92-5.24)

Conductor Range

1.937-2.062 in (4.92-5.24 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Logistics

Carton Quantity

12

Pallet Quantity

240