HUBBELL CANADA
Image of 074011189 Kellems Wire Management, Deluxe Cord Grips, Straight Male, 3.000-3.250", 3" with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male, 3.000-3.250", 3" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074011189

Kellems Wire Management, Deluxe Cord Grips, Straight Male, 3.000-3.250", 3" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation

Standard Product

General

Application

Catalog Number

074011189

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Thread Size

3" NPT

Type

UPC

783585330648

Dimensions

Thread Size

3" NPT

Conductor Related

Cable Diameter Range

3.000 in-3.250 in

Cable Size

3.000"-3.250" (7.62-8.25)

Conductor Range

3-3.25 in (7.62-8.25 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Logistics

Carton Quantity

15