HUBBELL CANADA
Image of 074011342 Kellems Wire Management, Deluxe Cord Grips, Straight Male, Non-Metallic, .750-.875", 1" with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male, Non-Metallic, .750-.875", 1" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074011342

Kellems Wire Management, Deluxe Cord Grips, Straight Male, Non-Metallic, .750-.875", 1" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Aluminum Fitting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

General

Application

Catalog Number

074011342

Cord Range

.750"-.875" (1.90-2.22)

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Nylon Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Nylon
  • Bushing - Neoprene
  • Nut - Nylon
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Thread Size

1" NPT

Type

UPC

783585331133

Dimensions

Dimensions

1.88 in x 1.88 in x 2.45 in

Height

2.45 in

Length

1.88 in

Thread Size

1" NPT

Weight

0.2 lb

Width

1.88 in

Conductor Related

Cable Diameter Range

0.750 in-0.875 in

Cable Size

.750"-.875" (1.90-2.22)

Conductor Range

.750"-.875" (1.90-2.22)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

5