
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 073PG291204
The development of Kellems strain relief grips spearheaded the concept of wire management solutions in 1927 and is still the most frequently chosen brand for use in a wide range of industries. A deluxe cord grip is a type of strain relief grip. Deluxe cord grips provide additional arc of bend control—rest outside the enclosure to reduce tension on cables, joints and terminals, as well as eliminating damage due to flexing, bending, twisting or vibration. This juncture—often called the rigid fatigue point—is where failures tend to first occur, and Kellems strain relief grips protect the components saving the expense of damaged cables and downtime. The design features the original Kellems wire mesh, exert a uniformly distributed compressive force over a large area of cable for optimum safety. Strain relief grips can be used indoors or outdoors and can even be readily adjusted or repositioned, facilitating equipment relocation.
Non-Insulated
Application
Light Duty
Catalog Number
073PG291204
Color
EU RoHS Indicator
No
Item Type
Material
Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Hole
Specifications
Style
For Insulated Cables
Thread Size
PG29
Type
Non-Insulated, Wide Range
UPC
783585327808
Thread Size
PG29
Cable Diameter Range
0.73 in-0.97 in
Cable Size
.73"-.97" (1.85-2.46)
Cable Specification
Mesh Length @ Nom. Dia. : 7" (17.78 cm)
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Carton Quantity
10