HUBBELL CANADA
Image of 074093446 Kellems Wire Management, Liquidtight System, 45 Degree, 1 1/2", Non-Insulated with Mesh

Kellems Wire Management, Liquidtight System, 45 Degree, 1 1/2", Non-Insulated with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074093446

Kellems Wire Management, Liquidtight System, 45 Degree, 1 1/2", Non-Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Catalog Number

074093446

Material

Steel Fitting, Stainless Steel Mesh

Specifications

  • Body - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Locknut - Zinc plated steel
  • Seal - Nylon
  • Strand - Stainless Steel

Style

For Metal & Non-Metallic PolyTuff I

Type

UPC

783585331850

Dimensions

Conduit Trade Size

1 1/2 in

Certifications And Compliance

Industry Standard(s)

UL Listed