
Brand: Hubbell Wiring Device-Kellems
Catalog ID: H1509
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
Catalog Number
H1509
Color
EU RoHS Indicator
Contact Manufacturer
Material
Iron, Zinc Plated
Specifications
Style
90°
Type
UPC
783585034263
Dimension - Thread Size
1-1/2"-11-1/2 NPT
Dimension - Width mm
2.500 in
Trade Size
1 1/2
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
2