HUBBELL CANADA
Image of 074093405 Kellems Wire Management, Liquidtight System, Straight, 1 1/4", Non-Insulated with Mesh

Kellems Wire Management, Liquidtight System, Straight, 1 1/4", Non-Insulated with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074093405

Kellems Wire Management, Liquidtight System, Straight, 1 1/4", Non-Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Application

Catalog Number

074093405

Material

Steel Fitting, Stainless Steel Mesh

Style

For Metal & Non-Metallic PolyTuff I

Type

UPC

783585331645

Dimensions

Conduit Trade Size

1 1/4 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2