Brand: Hubbell Wiring Device-Kellems
Catalog ID: 074093408
Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.
Catalog Number
074093408
Material
Steel Fitting, Stainless Steel Mesh
Specifications
Style
For Metal & Non-Metallic PolyTuff I
Type
UPC
783585331669
Conduit Trade Size
2 in
Industry Standard(s)
UL Listed
Carton Quantity
2