HUBBELL CANADA
Image of 07406082 Kellems Wire Management, Liquidtight System, Straight Female, 1 1/4", with Mesh

Kellems Wire Management, Liquidtight System, Straight Female, 1 1/4", with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07406082

Kellems Wire Management, Liquidtight System, Straight Female, 1 1/4", with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Catalog Number

07406082

Material

Steel Fitting, Stainless Steel Mesh

Specifications

  • Conduit Trade Size - 1 1/4 Inch
  • NPT Fitting Size - 1 1/4 Inch
  • Strand - Stainless Steel
  • Strand Length - 6" (15.24)

Style

For Metal & Non-Metallic PolyTuff I

Type

UPC

783585324890

Dimensions

Conduit Trade Size

1 1/4 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

2