HUBBELL CANADA
Image of 07406081 Kellems Wire Management, Liquidtight System, Straight Female, 1", with Mesh

Kellems Wire Management, Liquidtight System, Straight Female, 1", with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07406081

Kellems Wire Management, Liquidtight System, Straight Female, 1", with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

Standard Product

General

Application

Catalog Number

07406081

Environmental Conditions

EU RoHS Indicator

No

Item Type

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

Specifications

  • Conduit Trade Size - 1 Inch
  • NPT Fitting Size - 1 Inch
  • Strand - Stainless Steel
  • Strand Length - 5" (12.70)

Style

For Metal & Non-Metallic PolyTuff I

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

UPC

783585324883

Dimensions

Conduit Trade Size

1 in

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5