HUBBELL CANADA
Image of H1251 Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 1 1/4", Steel, Insulated

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 1 1/4", Steel, Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H1251

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 1 1/4", Steel, Insulated

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

Catalog Number

H1251

Color

EU RoHS Indicator

Contact Manufacturer

Material

Iron, Zinc Plated

Specifications

  • Compression Nut - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated iron
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

Straight

Type

UPC

783585035154

Dimensions

Dimension - Thread Size

1-1/4"-11-1/2 NPT

Dimension - Width mm

2.187 in

Trade Size

1 1/4

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified
  • UL 514B

Logistics

Carton Quantity

10

Pallet Quantity

4200