
Brand: Hubbell Wiring Device-Kellems
Catalog ID: H2501
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
Catalog Number
H2501
Color
EU RoHS Indicator
Contact Manufacturer
Material
Iron, Zinc Plated
Specifications
Style
Straight
Type
UPC
783585035208
Dimension - Thread Size
2-1/2"-8 NPT
Dimension - Width mm
3.025 in
Trade Size
2 1/2
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
2