HUBBELL CANADA
Image of H075CNK Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 3/4", Steel

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 3/4", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H075CNK

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 3/4", Steel

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Catalog Number

H075CNK

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel Fitting, Stainless Steel Mesh

Specifications

  • Conduit Trade Size - 3/4 Inch
  • NPT Fitting Size - 3/4 Inch
  • Strand - Stainless Steel
  • Strand Length - 6.25" (15.87)

Style

For UL Type A

Type

UPC

783585334806

Dimensions

Conduit Trade Size

3/4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5