HUBBELL CANADA
Image of H660A Kellems Wire Management, Mesh Grip, Grip For 60A HubbelLock, .83-1.0"

Kellems Wire Management, Mesh Grip, Grip For 60A HubbelLock, .83-1.0"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H660A

Kellems® Mesh Grip, Grip for 60A HubbelLock, .83-1"

  • Mesh Grip
  • Grip For 60A HubbelLock
  • .83-1.0"

Standard Product

General

Application

For Use with 60A Hubbellock

Catalog Number

H660A

Color

Cord Range

0.830"-1.00" (21.1-25.4)

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Plate Mount

Performance

Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors

Specifications

Weight - 0.25

Style

For Hubbellock Devices

Type

Kellems Cable Grip

UPC

783585777191

Dimensions

Weight

0.25 lb

Conductor Related

Cable Range

0.830 - 1.00 in

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Performance

Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors

Logistics

Carton Quantity

5