HUBBELL CANADA
Image of SHCM201023 Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .38-.50", M20 Thread

Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .38-.50", M20 Thread

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SHCM201023

Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .38-.50", M20 Thread

Metric Aluminum Cord Connector

Standard Product

General

Application

Straight Female- Form 2

Catalog Number

SHCM201023

Color

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Cord Diameter Inches (mm) - .38"-.50" (9.7-12.7)
  • Form Size - F2
  • Material - Aluminum
  • NPT Hub Size - M20

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Metric

UPC

783585774664

Dimensions

Hub Size

M20

Conductor Related

Conductor Range

0.38-0.5 in (9.7-12.7 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

50