HUBBELL CANADA
Image of FTT2 Kellems Wire Management, Mounting Tape for FloorTrak, 2"

Kellems Wire Management, Mounting Tape for FloorTrak, 2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FTT2

Kellems Wire Management, Mounting Tape for FloorTrak, 2"

FloorTrak® is a flexible, non-metallic cover for cables that run over the floor when portable cords and cables cannot be concealed or routed away from traffic patterns. FloorTrak protects, organizes and reduces trip hazards. Four different sizes mean it will handle cables of up to 1.25 inches (31.8mm) in diameter. FT2, FT3 and FT4 are available in five PVC colors to blend with the various decors. FT10 is available in black and yellow colors only. The F10 Heavy Duty FloorTrak is ideal for applications such as industrial work areas, food processing plants and abusive areas where cable management is necessary.

  • Mounting Tape for FloorTrak
  • 2"

General

Catalog Number

FTT2

EU RoHS Indicator

No

Type

FloorTrak Accessories

UPC

783585337395

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1