HUBBELL CANADA
Image of SEC50B252 Kellems Wire Management, Multi-Hole Cord Grip Connectors, 2) .205" (5.2mm) Holes, 1/2", Black

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 2) .205" (5.2mm) Holes, 1/2", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SEC50B252

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 2) .205" (5.2mm) Holes, 1/2", Black

  • Multi-Hole Cord Grip Connectors
  • 2) .205" (5.2mm) Holes
  • 1/2"
  • Black

Standard Product

General

Application

Multi-Hole Cord Grip Connectors

Catalog Number

SEC50B252

Color

EU RoHS Indicator

No

Item Type

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Number of Holes

2

Specifications

  • Cord Diameter Inches (mm) - .205" (5.2mm)
  • No. of Holes - 2
  • NPT Hub Size - 1/2 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Type

Connector

UPC

783585233444

Dimensions

Hub Size

1/2 "

Conductor Related

Conductor Range

0.205 in (5.2 mm)

Number of Conductors

2

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

IP66

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Configuration

Number of Holes

2

Logistics

Carton Quantity

100