HUBBELL CANADA
Image of 01304013 Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 01304013

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Tube: Aluminium, Tag: Mylar

General

Application

Approx Breaking Strength

4,400 lbs

Catalog Number

01304013

Color

Environmental Conditions

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

UPC

783585326986

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62"-.74" (1.57-1.88)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

4,400 lbs

Logistics

Carton Quantity

5