HUBBELL CANADA
Image of 20509006 Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 2"

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509006

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 2"

  • Sealing O-Ring
  • Zinc-Plated Steel with Neoprene Ring
  • 2"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509006

EU RoHS Indicator

No

Item Type

Material

Metal Clad

Specifications

  • NPT Hub Size - 2 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326832

Dimensions

Diameter - Inside

2.31 in

Hub Size

2"

Outside Diameter

2.83 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10