HUBBELL CANADA
Image of 20509002 Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 3/4"

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 3/4"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509002

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 3/4"

  • Sealing O-Ring
  • Zinc-Plated Steel with Neoprene Ring
  • 3/4"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509002

EU RoHS Indicator

Yes

Item Type

Material

Metal Clad

Specifications

  • NPT Hub Size - 3/4 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326795

Dimensions

Diameter - Inside

1 in

Hub Size

3/4"

Outside Diameter

1.34 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

100

Pallet Quantity

31200