HUBBELL CANADA
Image of 03313006 Kellems Wire Management, Western Electric, 2.50"-2.50", 2 1/2", Steel
Image of 03313006 Kellems Wire Management, Western Electric, 2.50"-2.50", 2 1/2", Steel

Kellems Wire Management, Western Electric, 2.50"-2.50", 2 1/2", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03313006

Kellems Wire Management, Western Electric, 2.50"-2.50", 2 1/2", Steel

Standard Product

Product details

General

Application

Overhead Cable Support

Catalog Number

03313006

Color

Metallic

Construction

Woven

EU RoHS Indicator

No

Item Type

Bus Drop Grip

Material

Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370194

Dimensions

Display Size

Standard Sized

Hub Size

2 1/2" in

Trade Size

2.5

Conductor Related

Cable Size

2.50"-3.00"

Logistics

Carton Quantity

2