HUBBELL CANADA
Image of HBL10CM23S Kellems Wire Managent, Cord Connector, Non-Metallic, .37-.50", 1/2", Gray

Kellems Wire Managent, Cord Connector, Non-Metallic, .37-.50", 1/2", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10CM23S

Kellems® Cord Connector, Non-Metallic, .37-.50", ½"

Strain relief and a Watertight seal

Marine Wiring Applications

General

Application

Straight Male

Catalog Number

HBL10CM23S

Color

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Diameter Range - .38 - .50 in. (9.5 - 12.7)
  • Hub Size - 1/2 in. NPT
  • Product Type - Cord Connectors

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

783585808024

Dimensions

Display Size

1/2" NPT

Conductor Related

Conductor Range

0.38-0.5 in (9.5-12.7 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Logistics

Carton Quantity

10