HUBBELL CANADA
Image of SFMTRJW Keystone Adapter, MT-RJ Feed, Single Mode/Multi Mode, White

Keystone Adapter, MT-RJ Feed, Single Mode/Multi Mode, White

Brand: Hubbell Premise Wiring

Catalog ID: SFMTRJW

OptiChannel Keystone Adapter, MT-RJ Feed, Single Mode/Multi Mode, White.

  • Snap Fit
  • White Housing
  • Standard
  • MT-RJ
  • White Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFMTRJW

Color

White

Color - Housing

White

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Phosphor

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

MT-RJ

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620825908

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Standards - RoHS Compliance Status

CM

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25