HUBBELL CANADA
Image of FAMTRJKGY Keystone Snap Fit, Gray, Gray, Gray, MT-RJ

Keystone Snap Fit, Gray, Gray, Gray, MT-RJ

Brand: Hubbell Premise Wiring

Catalog ID: FAMTRJKGY

Fiber Adapter, Snap-Fit, MTJR, Multi Mode, Flush, Gray.

  • Snap Fit
  • Gray Housing
  • Flush
  • MT-RJ
  • Gray Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

FAMTRJKGY

Color

Gray

Color - Housing

Gray

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

0.58" X 0.76"

Style

MT-RJ

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620849829

Dimensions

Size

0.58" X 0.76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25