HUBBELL CANADA
Image of SFFSCSYW Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Yellow, White Housing

Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Yellow, White Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFFSCSYW

Fiber Optic Connectors, Snap-Fit,Flush,SC Simplex, Zircon Sleeves, Yellow, White Housing.

  • Snap Fit
  • White Housing
  • Flush
  • SC Simplex
  • Yellow Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFFSCSYW

Color

Yellow

Color - Housing

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620306209

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25