HUBBELL CANADA
Image of KFL07030 KFL07030
Discontinued

KFL07030

Brand: Killark

Catalog ID: KFL07030

70W LED Flood 120-277V 50/60Hz

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 55°C up to 125W
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

General

Catalog Number

KFL07030

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

9742

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Lens

UPC

783936095103

Dimensions

Weight

30 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

139.2

Voltage Rating

120-277 VAC

Wattage

70 W

Certifications And Compliance

ATEX File Number

CML 14ATEX3087 & 14ATEX4088

Compliance

  • Suitable For Wet Locations
  • Marine Rated (US Only)

CSA File Number

LR11713

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

CSA 14.0002X

IP Rating

IP66

Nema Rating

3, 4, 4X

Operational

Lumen Range

5,001-10,000 lm

Lumens

9742