HUBBELL CANADA
Image of KFLC3030-PL KFLC3030-PL - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens

KFLC3030-PL - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens

Brand: Killark

Catalog ID: KFLC3030-PL

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • One 3/4” NPT hub & R-21 3/4” x 1/2” reducer is standard
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40?C to 55?C
  • Solderless LED Board Connections – Vibration Resistant
  • Instant On – Including after power interruption
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

Les projecteurs à LED compacts de la série KFLC sont conçus avec un logement en aluminium sans cuivre et peints avec une finition en poudre époxy pour une résistance supérieure à la corrosion dans les environnements difficiles et dangereux. Les projecteurs à LED de Killark fournissent une lumière blanche nette qui

General

Application

Catalog Number

KFLC3030-PL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Lumen Range

15,001-25,000 lm

Lumens

2662

Mounting Type

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

UPC

783936112992

Dimensions

Weight

9.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

680.5

Voltage Rating

120-277 VAC

Wattage

30 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

15,001-25,000 lm

Lumens

2662

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C