HUBBELL CANADA
Image of KFLH21030 KFLH21030 - KFLH Series LED Floodlight, Hazardous Rated 210 Watt, 120-277 VAC , 5000K, 21220 Lumens

KFLH21030 - KFLH Series LED Floodlight, Hazardous Rated 210 Watt, 120-277 VAC , 5000K, 21220 Lumens

Brand: Killark

Catalog ID: KFLH21030

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 250Wk to -50°C for non-hazardous applications
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

General

Application

Catalog Number

KFLH21030

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Lumen Range

15,001-25,000 lm

Lumens

21220

Mounting Type

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

UPC

783936122861

Dimensions

Weight

25 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

97.2

Voltage Rating

120-277 VAC

Wattage

210 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

15,001-25,000 lm

Lumens

21220

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C