

Brand: Killark
Catalog ID: KFP200-76
Catalog Number
KFP200-76
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Lens
Series
KF Series
UPC
783936014722
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
200 W
EU RoHS Indicator
Hazardous Rating(s)