
Brand: Killark
Catalog ID: KFP205-76
Catalog Number
KFP205-76
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Lens
UPC
783936014739
Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
200 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)