
Brand: Killark
Catalog ID: KFP320-76
Rugged weathertight housing of copper-free aluminum with corrosion resistant bronze finish. Wide beam distribution. Thermal shock, impact-resistant lens. Continuous silicone gasketing. All external hardware is corrosion resistant including HubbellGard ceramic coated screws. Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware. Photometric data & accessories - see page L191. 3/4" NPT entry on back lower left.
Application
KF Series floodlights can be used in industrial installations where flammable gases or vapors may exist due to abnormal conditions resulting in the creation of a Class I, Div. 2 hazardous location as defined by the NEC. Also can be used where general corrosive atmospheric conditions exist such as ocean piers, marinas, and costal areas. Designed for heavy duty applications where long life and maintenance-free service are essential.
Catalog Number
KFP320-76
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Number of Lamps
0
Operating Cycles
10,000 operations
Optic Type
Glass Lens
Type
Aluminum Pulse Start Metal Halide Floodlight
UPC
783936014760
Dimensions
18.125 in x 10.125 in x 23.25 in
Gross Weight with Packaging
38
Height
23.25 in
Length
18.125 in
Width
10.125 in
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
320 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Operating Cycles
10,000 operations
Number of Lamps
0