
Brand: Killark
Catalog ID: KFP400SS
Catalog Number
KFP400SS
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Stainless Steel
Mounting Type
Trunnion
Optic Type
Glass Lens
UPC
783936384344
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
400 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66