

Brand: Killark
Catalog ID: KFS156SS
Catalog Number
KFS156SS
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Stainless Steel
Mounting Type
Trunnion
Optic Type
Glass Lens
Series
KFSS Series
UPC
783936384238
Frequency Rating
60 Hz
Voltage Rating
Tri - 120/277/347 VAC
Wattage
150 W
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66