
Brand: Killark
Catalog ID: KFS400SSNR
Catalog Number
KFS400SSNR
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Stainless Steel
Mounting Type
Trunnion
Optic Type
Glass Lens
UPC
783936990903
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
400 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66