Brand: Killark
Catalog ID: KILLN1
Steel locknut with hexhead flats used for reinforcing connections.
Application
For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.
Catalog Number
KILLN1
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Series
KILLN
Type
Locknut
UPC
783936394015
Dimensions
1.141 in x 1.141 in x 0.156 in
Gross Weight with Packaging
0.01
Height
0.156 in
Hub Size
1/2"
Length
1.141 in
Width
1.141 in
Carton Quantity
100