HUBBELL CANADA
Image of KILLN6 KILLN6 - Z Series - Steel Locknut For Cord Connectors - Hub Size 2 Inch NPT

KILLN6 - Z Series - Steel Locknut For Cord Connectors - Hub Size 2 Inch NPT

Brand: Killark

Catalog ID: KILLN6

Z Series - Steel Locknut For Cord Connectors - Hub Size 2 Inch NPT

Steel Locknut

All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.

Catalog Number

KILLN6

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

KILLN

Type

Locknut

UPC

783936394060

Dimensions

Dimensions

3.172 in x 3.172 in x 0.016 in

Gross Weight with Packaging

0.21

Height

0.016 in

Hub Size

2"

Length

3.172 in

Width

3.172 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50