HUBBELL CANADA
Image of KILLN8 KILLN8 - Z Series - Steel Locknut For Cord Connectors - Hub Size 3 Inch NPT

KILLN8 - Z Series - Steel Locknut For Cord Connectors - Hub Size 3 Inch NPT

Brand: Killark

Catalog ID: KILLN8

Z Series - Steel Locknut For Cord Connectors - Hub Size 3 Inch NPT

Steel Locknut

All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.

Catalog Number

KILLN8

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

KILLN

Type

Locknut

UPC

783936394084

Dimensions

Gross Weight with Packaging

1.33

Hub Size

3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25