HUBBELL CANADA
Image of KK3A44U2N KK3A44U2N, AL Universal Terminal, 3 Conductor, 500-1000 kcmil, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated

KK3A44U2N, AL Universal Terminal, 3 Conductor, 500-1000 kcmil, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated

Brand: Burndy

Catalog ID: KK3A44U2N

Aluminum Universal Terminal, 3 Conductor, 2 Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KK3A44U2N

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Type

Bolted Lugs & Terminals

UPC

781810601488

UPC 14 Digit GTIN

00781810601488

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Height inch

1.90 in

Dimension - Height mm

48.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

4.79 in

Dimension - Stud Size inch

0.56 in

Conductor Related

Conductor - AL Str Size

500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

500 - 1000 Kcmil

Conductor - Copper Str Size Range

500 - 1000 Kcmil

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number Of Wires

3

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1

Pallet Quantity

12