HUBBELL CANADA
Image of KK6A34U8 KK6A34U8, AL Universal Terminal, 6 Conductors, #2 AWG-500 kcmil, 8-Hole, Dual Rated

KK6A34U8, AL Universal Terminal, 6 Conductors, #2 AWG-500 kcmil, 8-Hole, Dual Rated

Brand: Burndy

Catalog ID: KK6A34U8

6 Conductors #2 AWG - 500 kcmil; Dual Rated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KK6A34U8

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum

Number of Holes

8

Physical Attribute - Number of Holes

8

Type

KK6A-U

UPC

781810666654

UPC 14 Digit GTIN

00781810666654

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.5 in

Dimension - Height mm

38.1 mm

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

10 Str. - 500 Kcmil

Conductor - Copper Str Size Range

10 Str. - 500 Kcmil

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

6

Number Of Wires

6

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Number of Holes

8

Physical Attribute - Number of Holes

8

Logistics

Carton Quantity

12