HUBBELL CANADA
Image of KK6A44U12 KK6A44U12, Universal Terminal, 6 Conductors, 350-1000 kcmil, 12-Hole, Dual Rated

KK6A44U12, Universal Terminal, 6 Conductors, 350-1000 kcmil, 12-Hole, Dual Rated

Brand: Burndy

Catalog ID: KK6A44U12

6 Conductors 350 - 1000 kcmil; Dual Rated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KK6A44U12

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum

Number of Holes

12

Physical Attribute - Number of Holes

12

Type

KK6A-U

UPC

781810666692

UPC 14 Digit GTIN

00781810666692

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.88 in

Dimension - Height mm

47.8 mm

Dimension - Pad Width inch

3.44 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

350 Kcmil - 1000 Kcmil

Conductor - Copper Str Size Range

350 Kcmil - 1000 Kcmil

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

6

Number Of Wires

6

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Number of Holes

12

Physical Attribute - Number of Holes

12

Logistics

Carton Quantity

6