HUBBELL CANADA
Image of KK8A31U10 KK8A31U10, Universal Terminal, 8 Conductors, #6 AWG-350 kcmil, Dual Rated

KK8A31U10, Universal Terminal, 8 Conductors, #6 AWG-350 kcmil, Dual Rated

Brand: Burndy

Catalog ID: KK8A31U10

8 Conductors; #6 AWG - 350 kcmil; Dual Rated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KK8A31U10

Finish Type

Material

Aluminum

Physical Attribute - Number of Holes

10

Type

Bolted Lugs & Terminals

UPC

781810666647

UPC 14 Digit GTIN

00781810666647

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.5 in

Dimension - Height mm

38.1 mm

Dimension - Pad Width inch

3.43 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

12 Str. - 350 Kcmil

Conductor - Copper Str Size Range

12 Str. - 350 Kcmil

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

8

Number Of Wires

8

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

10

Logistics

Carton Quantity

12