HUBBELL CANADA
Image of KK8A39U12 KK8A39U12, Universal Terminal, 8 Conductors, #2 AWG-750 kcmil, Dual Rated

KK8A39U12, Universal Terminal, 8 Conductors, #2 AWG-750 kcmil, Dual Rated

Brand: Burndy

Catalog ID: KK8A39U12

8 Conductors #2 AWG - 750 kcmil; Dual Rated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KK8A39U12

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum

Number of Holes

12

Physical Attribute - Number of Holes

12

Type

KK8A-U

UPC

781810666685

UPC 14 Digit GTIN

00781810666685

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.63 in

Dimension - Height mm

47.8 mm

Dimension - Pad Width inch

3.44 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

2 Str. - 750 Kcmil

Conductor - Copper Str Size Range

2 Str. - 750 Kcmil

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

8

Number Of Wires

8

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Number of Holes

12

Physical Attribute - Number of Holes

12

Logistics

Carton Quantity

8