
Brand: Burndy
Catalog ID: KKA31U2N
Application
For Aluminum and Copper Conductors
Catalog Number
KKA31U2N
EU RoHS Indicator
No
Installation Torque Recommended in-lb
275
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Sub Brand
UNIVERSAL TERMINAL
Type
Bolted Lugs & Terminals
UPC
781810370438
UPC 14 Digit GTIN
00781810370438
Dimension - Bolt Hole Size inch
0.50 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.16 in
Dimension - Height fraction
1-17/32 in
Dimension - Height inch
1.52 in
Dimension - Height mm
38.6 mm
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - N inch
0.63 in
Dimension - Pad Width inch
1.27 in
Dimension - Stud Size inch
1/2
Dimension - Width inch
1.25 in
Conductor - AL Str Size
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range
6 AWG-350 kcmil
Conductor - Copper Str Size Range
6 AWG-350 kcmil
Conductor Type
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
275
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
2
Carton Quantity
36